1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Insert for Turning (with MW Breaker) CCMT○○○-MW (Part Number)

Positive Insert for Turning (with MW Breaker) CCMT○○○-MW
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive insert with wiper for medium cutting of carbon steel, alloy steel, mild steel and stainless steel.
[Features]
- CCMT○○○-MW.
- 80° rhombus with hole.
・The high-efficiency insert that maintains surface roughness even when the feed rate is increased enables roughing and finishing in one shot.
・A wiper blade is installed at the connecting part of the corner radius and the straight blade.
・Wide chip pocket prevents chip clogging.
[Use]
・For medium cutting.

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE

INDEXABLE INSERT GRADES FOR TURNING
Part Number
CCMT09T304-MW-MP3025
CCMT09T304-MW-NX2525
CCMT09T304-MW-VP25N
CCMT09T308-MW-MP3025
CCMT09T308-MW-NX2525
CCMT09T308-MW-VP25N
CCMT060204-MW-MP3025
CCMT060204-MW-NX2525
CCMT060204-MW-VP25N
CCMT060208-MW-MP3025
CCMT060208-MW-NX2525
CCMT060208-MW-VP25N
CCMT120404-MW-NX2525
CCMT120404-MW-UE6020
CCMT120404-MW-VP25N
CCMT120408-MW-NX2525
CCMT120408-MW-UE6020
CCMT120408-MW-VP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT09T304-MWMP30259.525Coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT09T304-MWNX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT09T304-MWVP25N9.525Coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CCMT09T308-MWMP30259.525Coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT09T308-MWNX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT09T308-MWVP25N9.525Coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT060204-MWMP30256.35Coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT060204-MWNX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT060204-MWVP25N6.35Coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CCMT060208-MWMP30256.35Coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT060208-MWNX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT060208-MWVP25N6.35Coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT120404-MWNX252512.7Non-coated・Cermet5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT120404-MWUE602012.7Coated・Carbide5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT120404-MWVP25N12.7Coated・Cermet5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT120408-MWNX252512.7Non-coated・Cermet5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CCMT120408-MWUE602012.7Coated・Carbide5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT120408-MWVP25N12.7Coated・Cermet5.54.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive EPSR(°) 80 AN(°) 7
Breaker With Breaker