1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MV Breaker) DCMT○○○-MV【1-10 Pieces Per Package】 (Part Number)

M Class Insert (with MV Breaker) DCMT○○○-MV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 246.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Spherical dots allow a broader range of cutting conditions

 
Part Number
DCMT070202-MV-AP25N
DCMT070202-MV-MP3025
DCMT070202-MV-NX2525
DCMT070202-MV-NX3035
DCMT070202-MV-US735
DCMT070202-MV-VP15TF
DCMT070202-MV-VP45N
DCMT070204-MV-AP25N
DCMT070204-MV-MP3025
DCMT070204-MV-NX2525
DCMT070204-MV-NX3035
DCMT070204-MV-VP15TF
DCMT070204-MV-VP45N
DCMT070208-MV-AP25N
DCMT070208-MV-MP3025
DCMT070208-MV-NX2525
DCMT070208-MV-NX3035
DCMT070208-MV-VP15TF
DCMT070208-MV-VP45N
DCMT11T302-MV-AP25N
DCMT11T302-MV-MP3025
DCMT11T302-MV-NX2525
DCMT11T302-MV-NX3035
DCMT11T302-MV-VP15TF
DCMT11T302-MV-VP45N
DCMT11T304-MV-AP25N
DCMT11T304-MV-MP3025
DCMT11T304-MV-NX2525
DCMT11T304-MV-NX3035
DCMT11T304-MV-VP15TF
DCMT11T304-MV-VP45N
DCMT11T308-MV-AP25N
DCMT11T308-MV-MP3025
DCMT11T308-MV-NX2525
DCMT11T308-MV-NX3035
DCMT11T308-MV-VP15TF
DCMT11T308-MV-VP45N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2DCMT070202-MVAP25N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2DCMT070202-MVMP3025-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2DCMT070202-MVNX2525-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2DCMT070202-MVNX3035-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel0.20.2DCMT070202-MVUS735-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2DCMT070202-MVVP15TF-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2DCMT070202-MVVP45N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4DCMT070204-MVAP25N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DCMT070204-MVMP3025-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4DCMT070204-MVNX2525-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DCMT070204-MVNX3035-Cermet

฿ 246.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DCMT070204-MVVP15TF-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DCMT070204-MVVP45N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8DCMT070208-MVAP25N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DCMT070208-MVMP3025-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8DCMT070208-MVNX2525-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DCMT070208-MVNX3035-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DCMT070208-MVVP15TF-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DCMT070208-MVVP45N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2DCMT11T302-MVAP25N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2DCMT11T302-MVMP3025-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2DCMT11T302-MVNX2525-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2DCMT11T302-MVNX3035-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2DCMT11T302-MVVP15TF-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2DCMT11T302-MVVP45N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4DCMT11T304-MVAP25N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DCMT11T304-MVMP3025660-7071Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4DCMT11T304-MVNX2525-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DCMT11T304-MVNX3035-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DCMT11T304-MVVP15TF-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DCMT11T304-MVVP45N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8DCMT11T308-MVAP25N-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DCMT11T308-MVMP3025-Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8DCMT11T308-MVNX2525-Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DCMT11T308-MVNX3035-Cermet

฿ 4,442.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

20 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DCMT11T308-MVVP15TF-Coating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DCMT11T308-MVVP45N-Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker