1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With MS Breaker) WNMG○○○○○○-MS (Part Number)

M-Class Insert (With MS Breaker) WNMG○○○○○○-MS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even in the latter half of passes when continuous chips tend to be produced

 
Part Number
WNMG060404-MS-US7020
WNMG080404-MS-MP9005
WNMG080404-MS-MP9015
WNMG080404-MS-MT9015
WNMG080408-MS-MP9005
WNMG080408-MS-MP9015
WNMG080408-MS-MT9015
WNMG080408-MS-RT9010
WNMG080408-MS-US905
WNMG080408-MS-VP05RT
WNMG080408-MS-VP10RT
WNMG080408-MS-VP15TF
WNMG080412-MS-MP9005
WNMG080412-MS-MP9015
WNMG080412-MS-MT9015
WNMG080412-MS-US735
WNMG080412-MS-US905
WNMG080412-MS-VP05RT
WNMG080412-MS-VP10RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel0.40.4WNMG060404-MSUS7020-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4WNMG080404-MSMP9005-CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4WNMG080404-MSMP9015-CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4WNMG080404-MSMT9015-CBN / Cemented carbideWith breaker

฿ 352.00

INSERTS 10 Piece(s) 97 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSMP9005-CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSMP9015-CBN / CoatingWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSMT9015-CBN / Cemented carbideWith breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSRT9010-Carbide alloyWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSUS905-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSVP05RT-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSVP10RT-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8WNMG080408-MSVP15TF-CoatingWith Breaker

฿ 318.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2WNMG080412-MSMP9005669-9286CoatingWith Breaker

฿ 318.00

MME INSERTS 10 Piece(s) 35 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2WNMG080412-MSMP9015669-9405CoatingWith Breaker

฿ 283.00

MME INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.21.2WNMG080412-MSMT9015669-9669Carbide alloyWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel1.21.2WNMG080412-MSUS735-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2WNMG080412-MSUS905-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy1.21.2WNMG080412-MSVP05RT-CoatingWith Breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2WNMG080412-MSVP10RT-CoatingWith Breaker

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative