1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With MM Breaker) VBMT○○○-MM (Part Number)

M-Class Insert (With MM Breaker) VBMT○○○-MM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 544.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
VBMT160404-MM-MC7025
VBMT160404-MM-VP15TF
VBMT160408-MM-MC7025
VBMT160408-MM-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 544.00

INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.40.4VBMT160404-MMMC7025

฿ 653.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4VBMT160404-MMVP15TF

฿ 544.00

INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.80.8VBMT160408-MMMC7025

฿ 653.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8VBMT160408-MMVP15TF

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Material Type Coating Breaker With Breaker