1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MA Breaker) TNMG○○○-MA【1-10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 248.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Interpolation M-class insert for finishing and light cutting of cast iron (with MA breaker) TNMG○○○-MA.
[Features]
・M-class double-sided chip breaker
・Ideal for general-purpose areas
・Positive land blade shape for excellent sharpness
・60° equilateral triangle, negative insert, with hole
・UE6105・MC6115 is steel, US7020 is stainless steel, UC5105・MC5005 is cast iron for stable cutting (guideline for cutting conditions)
・UE6110・MC6015・MP3025・NX3035 is for general steel cutting (guideline for cutting conditions)
・MC7025 is for general cutting for stainless steel (guideline for cutting conditions)
・MC5015・UC5115 is , general cutting of cast iron (guideline for cutting conditions)
・MP9015 is for general cutting of heat-resistant alloys and titanium alloys (guideline for cutting conditions)
[Applications]
・cast iron turning, finishing and light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE



 
Part Number
TNMG160404-MA-MC6125
TNMG160404-MA-MC7025
TNMG160404-MA-MP7035
TNMG160404-MA-NX3035
TNMG160404-MA-VP15TF
TNMG160408-MA-MC6125
TNMG160408-MA-MC7025
TNMG160408-MA-MP7035
TNMG160408-MA-NX3035
TNMG160408-MA-VP15TF
TNMG160412-MA-MC6125
TNMG160412-MA-MC7025
TNMG160412-MA-MP7035
TNMG160412-MA-NX3035
TNMG160412-MA-VP15TF
TNMG220408-MA-MC6115
TNMG220408-MA-MC6125
TNMG220408-MA-MC7025
TNMG220408-MA-MP7035
TNMG220408-MA-VP15TF
TNMG220412-MA-MC6115
TNMG220412-MA-MC6125
TNMG220412-MA-MC7025
TNMG220412-MA-MP7035
TNMG220412-MA-VP15TF
TNMG270608-MA-MC6115
TNMG270608-MA-MC6125
TNMG270608-MA-UE6020
TNMG270612-MA-MC6115
TNMG270612-MA-MC6125
TNMG270612-MA-UE6020
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TNMG160404-MAMC61259.525Coated・Carbide3.814.76

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.40.4TNMG160404-MAMC70259.525Coated・Carbide3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.40.4TNMG160404-MAMP70359.525Coated・Carbide3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TNMG160404-MANX30359.525Non-coated・Cermet3.814.76

฿ 3,849.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4TNMG160404-MAVP15TF9.525Coated・Carbide3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG160408-MAMC61259.525Coated・Carbide3.814.76

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.80.8TNMG160408-MAMC70259.525Coated・Carbide3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.80.8TNMG160408-MAMP70359.525Coated・Carbide3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TNMG160408-MANX30359.525Non-coated・Cermet3.814.76

฿ 3,857.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG160408-MAVP15TF9.525Coated・Carbide3.814.76

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG160412-MAMC61259.525Coated・Carbide3.814.76

฿ 248.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel1.21.2TNMG160412-MAMC70259.525Coated・Carbide3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel1.21.2TNMG160412-MAMP70359.525Coated・Carbide3.814.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.21.2TNMG160412-MANX30359.525Non-coated・Cermet3.814.76

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2TNMG160412-MAVP15TF9.525Coated・Carbide3.814.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408-MAMC611512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMG220408-MAMC612512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.80.8TNMG220408-MAMC702512.7Coated・Carbide5.164.76

฿ 543.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.80.8TNMG220408-MAMP703512.7Coated・Carbide5.164.76

฿ 543.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8TNMG220408-MAVP15TF12.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG220412-MAMC611512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2TNMG220412-MAMC612512.7Coated・Carbide5.164.76

฿ 352.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel1.21.2TNMG220412-MAMC702512.7Coated・Carbide5.164.76

฿ 543.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel1.21.2TNMG220412-MAMP703512.7Coated・Carbide5.164.76

฿ 543.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2TNMG220412-MAVP15TF12.7Coated・Carbide5.164.76

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel0.80.8TNMG270608-MAMC611515.875Coated・Carbide6.356.35

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel0.80.8TNMG270608-MAMC612515.875Coated・Carbide6.356.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TNMG270608-MAUE602015.875Coated・Carbide6.356.35

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2TNMG270612-MAMC611515.875Coated・Carbide6.356.35

฿ 584.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel1.21.2TNMG270612-MAMC612515.875Coated・Carbide6.356.35

฿ 1,106.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel1.21.2TNMG270612-MAUE602015.875Coated・Carbide6.356.35

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 60 Breaker MA