1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with MA Breaker) DNMG○○○○○○-MA【1-10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interpolation M-class insert for finishing and light cutting of cast iron (with MA breaker) DNMG○○○○○○-MA.
[Features]
・M-class double-sided chip breaker
・Ideal for general-purpose areas
・Positive land blade shape for excellent sharpness
・55° rhombus, negative insert, with hole
・UE6105 is steel, US7020 is stainless steel, MC5005 and UC5105 are cast iron , Stable cutting (reference for cutting condition)
・UE6110, MC6015, MP3025, NX3035 are for general cutting with steel (reference for cutting condition)
・UC5115・MC5015 are for general cutting with cast iron (reference for cutting condition)
・MC7025 is for stainless steel General cutting (guideline for cutting conditions)
・MC6115 is for stable cutting of steel and cast iron (guideline for cutting conditions)
[Applications]
・For turning cast iron and finishing/light cutting

Dimensions of DNMG-MA

Specification of DNMG-MA


 

GRADES FOR TURNING / TURNING APPLICATION RANGE

​​​​​​​
Part Number
DNMG150404-MA-MC6125
DNMG150404-MA-MC7025
DNMG150404-MA-MP7035
DNMG150404-MA-NX3035
DNMG150404-MA-VP15TF
DNMG150408-MA-MC6125
DNMG150408-MA-MC7025
DNMG150408-MA-MP7035
DNMG150408-MA-NX3035
DNMG150408-MA-VP15TF
DNMG150412-MA-MC6125
DNMG150412-MA-MC7025
DNMG150412-MA-MP7035
DNMG150412-MA-NX3035
DNMG150412-MA-VP15TF
DNMG150604-MA-MC6115
DNMG150604-MA-MC6125
DNMG150604-MA-MC7025
DNMG150604-MA-MP7035
DNMG150604-MA-NX3035
DNMG150604-MA-VP15TF
DNMG150608-MA-MC6115
DNMG150608-MA-MC6125
DNMG150608-MA-MC7025
DNMG150608-MA-MP7035
DNMG150608-MA-NX3035
DNMG150608-MA-VP15TF
DNMG150612-MA-MC6115
DNMG150612-MA-MC6125
DNMG150612-MA-MC7025
DNMG150612-MA-MP7035
DNMG150612-MA-NX3035
DNMG150612-MA-VP15TF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension S1
(mm)

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150404-MAMC6125Coated・Carbide4.76

฿ 320.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.40.4DNMG150404-MAMC7025Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.40.4DNMG150404-MAMP7035Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DNMG150408-MANX3035Non-coated・Cermet4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404-MAVP15TFCoated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150408-MAMC6125Coated・Carbide4.76

฿ 320.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.80.8DNMG150408-MAMC7025Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Stainless Steel0.80.8DNMG150408-MAMP7035Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DNMG150412-MANX3035Non-coated・Cermet4.76

฿ 5,354.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408-MAVP15TFCoated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150412-MAMC6125Coated・Carbide4.76

฿ 320.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel1.21.2DNMG150412-MAMC7025Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel1.21.2DNMG150412-MAMP7035Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.21.2DNMG150604-MANX3035Non-coated・Cermet4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412-MAVP15TFCoated・Carbide4.76

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604-MAMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604-MAMC6125Coated・Carbide6.35

฿ 396.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.40.4DNMG150604-MAMC7025Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.40.4DNMG150604-MAMP7035Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DNMG150608-MANX3035Non-coated・Cermet6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150604-MAVP15TFCoated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608-MAMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608-MAMC6125Coated・Carbide6.35

฿ 396.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel0.80.8DNMG150608-MAMC7025Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.80.8DNMG150608-MAMP7035Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DNMG150612-MANX3035Non-coated・Cermet6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608-MAVP15TFCoated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612-MAMC6115Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612-MAMC6125Coated・Carbide6.35

฿ 396.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Stainless Steel1.21.2DNMG150612-MAMC7025Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel1.21.2DNMG150612-MAMP7035Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.21.2DNMG150616-MANX3035Non-coated・Cermet6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612-MAVP15TFCoated・Carbide6.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker MA