1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with LP Breaker) VNMG○○○-LP (Part Number)

M Class Insert (with LP Breaker) VNMG○○○-LP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

First recommended chipbreaker for light cutting of carbon steel and alloy steel VNMG○○○-LP.
[Features]
- 35° diamond shape, negative insert, with hole-
M-class double-sided chip breaker- Realizes
stable chip disposal in the light cutting area-
Curved cutting edge enables smooth chip discharge-
UE6105 and MC6115 are Stable cutting
of steel・UE6110・MC6015・MP3025 are for general cutting of steel (guidelines for cutting conditions)
[Applications]
・For turning and light cutting of carbon steel and alloy steel

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
VNMG160404-LP-MC6125
VNMG160404-LP-MP3025
VNMG160408-LP-MC6125
VNMG160408-LP-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 264.00

INSERTS 10 Piece(s) 15 Day(s) 0.40.4VNMG160404-LPMC6125Coated・Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.40.4VNMG160404-LPMP3025Coated・Cermet

฿ 264.00

INSERTS 10 Piece(s) 15 Day(s) 0.80.8VNMG160408-LPMC6125Coated・Carbide

฿ 540.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.80.8VNMG160408-LPMP3025Coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative IC(mm) 9.525
EPSR(°) 35 Dimension D1(mm) 3.81 Dimension S1(mm) 4.76
Breaker LP