1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with LP Breaker) TNMG-LP (Part Number)

M Class Insert (with LP Breaker) TNMG-LP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

First recommended breaker for light cutting of carbon steel and alloy steel TNMG-LP.
[Features]
・60° equilateral triangle, negative insert, with hole
・M-class double-sided chip breaker
・Achieves stable chip disposal in the light cutting area
・Smooth chip discharge is possible with the curved cutting edge
・UE6105 for steel・MC6115 for stable cutting, UE6110, MC6015, MP3025 for general cutting (guidelines for cutting conditions)
[Use]
・For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE



 
Part Number
TNMG160404-LP-MC6125
TNMG160404-LP-MP3025
TNMG160408-LP-MC6125
TNMG160408-LP-MP3025
TNMG160412-LP-MC6125
TNMG160412-LP-MP3025
TNMG220408-LP-MC6115
TNMG220408-LP-MC6125
TNMG220408-LP-MP3025
TNMG220412-LP-MC6115
TNMG220412-LP-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.40.4TNMG160404-LPMC61259.525Coated・Carbide3.81

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.40.4TNMG160404-LPMP30259.525Coated・Cermet3.81

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG160408-LPMC61259.525Coated・Carbide3.81

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG160408-LPMP30259.525Coated・Cermet3.81

฿ 250.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG160412-LPMC61259.525Coated・Carbide3.81

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG160412-LPMP30259.525Coated・Cermet3.81

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG220408-LPMC612512.7Coated・Carbide5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMG220408-LPMC612512.7Coated・Carbide5.16

฿ 543.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.80.8TNMG220408-LPMP302512.7Coated・Cermet5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG220412-LPMC612512.7Coated・Carbide5.16

฿ 352.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2TNMG220412-LPMC612512.7Coated・Carbide5.16

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative EPSR(°) 60
Dimension S1(mm) 4.76 Breaker LP