(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even in the latter half of passes when continuous chips tend to be produced
Part Number |
---|
VBMT110304-LM-MC7025 |
VBMT110304-LM-VP15TF |
VBMT110308-LM-MC7025 |
VBMT110308-LM-VP15TF |
VBMT160404-LM-MC7025 |
VBMT160404-LM-VP15TF |
VBMT160408-LM-MC7025 |
VBMT160408-LM-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | INSERTS | 1 Pack(s) | 10 Pieces Per Package | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | VBMT110304-LM | MC7025 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VBMT110304-LM | VP15TF | |||
฿ 416.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | VBMT110308-LM | MC7025 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VBMT110308-LM | VP15TF | |||
฿ 544.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | VBMT160404-LM | MC7025 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VBMT160404-LM | VP15TF | |||
฿ 544.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | VBMT160408-LM | MC7025 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VBMT160408-LM | VP15TF |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?