(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Positive insert for lathe turning.
Part Number |
---|
CCMT09T304-LM-MC7025 |
CCMT09T304-LM-VP15TF |
CCMT09T308-LM-MC7025 |
CCMT09T308-LM-VP15TF |
CCMT060204-LM-MC7025 |
CCMT060204-LM-VP15TF |
CCMT060208-LM-MC7025 |
CCMT060208-LM-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 336.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | CCMT09T304-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CCMT09T304-LM | VP15TF | ||
฿ 336.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | CCMT09T308-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CCMT09T308-LM | VP15TF | ||
฿ 196.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.4 | 0.4 | CCMT060204-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CCMT060204-LM | VP15TF | ||
฿ 196.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | Stainless Steel | 0.8 | 0.8 | CCMT060208-LM | MC7025 | |
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CCMT060208-LM | VP15TF |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Material Type | Coating |
How can we improve?
How can we improve?