(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
TNMM160408-HZ-UE6020 |
TNMM220408-HZ-UE6020 |
TNMM220412-HZ-UE6020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | TNMM160408-HZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | TNMM220408-HZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | TNMM220412-HZ |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Breaker Use | Heavy Cutting | Rake angle | Negative | Material Details | UE6020 |
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?