(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
CNMM190616-HV-UH6400 |
CNMM190624-HV-UE6020 |
CNMM190624-HV-UH6400 |
CNMM250924-HV-UE6020 |
CNMM250924-HV-UH6400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.6 | 1.6 | CNMM190616-HV | UH6400 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | - | 2.4 | CNMM190624-HV | UE6020 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | - | 2.4 | CNMM190624-HV | UH6400 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | - | 2.4 | CNMM250924-HV | UE6020 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | - | 2.4 | CNMM250924-HV | UH6400 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Stainless Steel |
---|---|---|---|---|---|
Breaker Use | Heavy Cutting | Rake angle | Negative | Material Type | Coating |
Breaker | With Breaker |
How can we improve?
How can we improve?