1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FY Breaker) WNMG○○○-FY (Part Number)

M Class Insert (with FY Breaker) WNMG○○○-FY
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Geometry for low carbon steel finishing with FY geometry.
[Features]
- 80° equilateral scalene hexagon, negative insert, with hole.
・Stable chip curl created by steep walls.
・Excellent chip control is achieved with iron plate materials and low-carbon steel materials.
[Applications]
・Ideal for finish turning for low carbon steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
WNMG080404-FY-MP3025
WNMG080408-FY-MP3025
WNMG080408-FY-VP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4WNMG080404-FYMP3025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8WNMG080408-FYMP3025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8WNMG080408-FYVP25N

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative IC(mm) 12.7 EPSR(°) 80
Material Type Coated・Cermet Dimension D1(mm) 5.16 Dimension S1(mm) 4.76
Breaker FY