(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Positive insert for turning.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CCMT09T302-FV | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CCMT09T302-FV | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CCMT09T302-FV | VP45N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | CCMT09T304-FV | AP25N | Coated cermet | |||
฿ 3,509.00 | MME INSERTS | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Steel | 0.4 | 0.4 | CCMT09T304-FV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CCMT09T304-FV | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CCMT09T304-FV | VP45N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | CCMT09T308-FV | AP25N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | CCMT09T308-FV | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | CCMT09T308-FV | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | CCMT09T308-FV | VP45N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | CCMT060202-FV | AP25N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CCMT060202-FV | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CCMT060202-FV | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | CCMT060202-FV | VP15TF | Coating | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CCMT060202-FV | VP45N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | CCMT060204-FV | AP25N | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CCMT060204-FV | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CCMT060204-FV | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CCMT060204-FV | VP15TF | Coating | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CCMT060204-FV | VP45N | Coated cermet |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive |
How can we improve?
How can we improve?