(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Positive insert for turning.
Part Number |
---|
CCMT09T302-FM-VP15TF |
CCMT09T304-FM-VP15TF |
CCMT09T308-FM-VP15TF |
CCMT060202-FM-VP15TF |
CCMT060204-FM-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.2 | 0.2 | CCMT09T302-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | CCMT09T304-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | CCMT09T308-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.2 | 0.2 | CCMT060202-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | CCMT060204-FM |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Material Details | VP15TF |
Material Type | Coating |
How can we improve?
How can we improve?