(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number |
---|
VNGG160404L-NX2525 |
VNGG160404L-NX3035 |
VNGG160404L-UTI20T |
VNGG160404R-HTI10 |
VNGG160404R-NX2525 |
VNGG160404R-NX3035 |
VNGG160404R-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 638.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | VNGG160404L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | VNGG160404L | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Left Handed | VNGG160404L | UTi20T | Carbide | ||
฿ 638.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | VNGG160404R | HTi10 | Carbide | ||
฿ 638.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | VNGG160404R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | VNGG160404R | NX3035 | Cermet | ||
฿ 638.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | VNGG160404R | UTi20T | Carbide |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | Corner R | 0.4 | Corner R Re(mm) | 0.4 |
Breaker | No breaker |
How can we improve?
How can we improve?