1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (Controllable Breaker) DNGG○○○R/L (Part Number)

G Class Insert (Controllable Breaker) DNGG○○○R/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
DNGG150404L-HTI10
DNGG150404L-NX2525
DNGG150404L-NX3035
DNGG150404L-UTI20T
DNGG150404R-HTI10
DNGG150404R-NX2525
DNGG150404R-NX3035
DNGG150404R-UTI20T
DNGG150408L-NX2525
DNGG150408L-NX3035
DNGG150408R-NX2525
DNGG150408R-NX3035
DNGG150408R-UTI20T
DNGG150604L-NX3035
DNGG150604R-NX3035
DNGG150604R-UTI20T
DNGG150608L-NX3035
DNGG150608R-NX3035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension Re
(mm)

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4DNGG150404LHTi10Carbide-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4DNGG150404LNX2525Cermet-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.40.4DNGG150404LNX3035Cermet-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4DNGG150404LUTi20TCarbide-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4DNGG150404RHTi10Carbide-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4DNGG150404RNX2525Cermet-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.40.4DNGG150404RNX3035Cermet-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4DNGG150404RUTi20TCarbide-

฿ 900.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.80.8DNGG150408LNX2525Cermet-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.80.8DNGG150408LNX3035Cermet-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.80.8DNGG150408RNX2525Cermet-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.80.8DNGG150408RNX3035Cermet-

฿ 900.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.80.8DNGG150408RUTi20TCarbide-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.40.4DNGG150604LNX3035Cermet0.4

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.40.4DNGG150604RNX3035Cermet-

฿ 1,089.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4DNGG150604RUTi20TCarbide-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.80.8DNGG150608LNX3035Cermet0.8

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.80.8DNGG150608RNX3035Cermet0.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative Breaker With Breaker