1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G-Class Insert (Without Breaker) VNGA○○○ (Part Number)

G-Class Insert (Without Breaker) VNGA○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for lathe turning

 
Part Number
VNGA160404-HTI05T
VNGA160404-HTI10
VNGA160404-MD220
VNGA160408-HTI05T
VNGA160408-HTI10
VNGA160408-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)

฿ 583.37

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron0.40.4VNGA160404HTi05TCarbide---

฿ 583.37

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4VNGA160404HTi10Carbide---

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.40.4VNGA160404MD220PCD9.5254.763.81

฿ 583.37

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron0.80.8VNGA160408HTi05TCarbide---

฿ 583.37

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8VNGA160408HTi10Carbide---

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) Non-Ferrous Metal0.80.8VNGA160408MD220PCD9.5254.763.81

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 1
Rake angle Negative Breaker No breaker