1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (No Breaker) TCGW○○○ (Part Number)

G Class Insert (No Breaker) TCGW○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,940.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
TCGW060102-MD220
TCGW060104-MD220
TCGW060108-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 0.20.2TCGW060102

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 0.40.4TCGW060104

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 0.80.8TCGW060108

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
work material Non-Ferrous Metal Rake angle Positive Selfishly No Preferred Hand
Material Details MD220 Material Type PCD Dimension D1(mm) 3.97
Dimension S1(mm) 1.59 Size d2(mm) 2.3 Breaker No breaker