1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (Without Breaker) SPGN○○○ (Part Number)

G-Class Insert (Without Breaker) SPGN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 559.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
SPGN090302-MD220
SPGN090304-HTI10
SPGN090304-MB710
SPGN090304-MD220
SPGN090304-NX2525
SPGN090304-UTI20T
SPGN090308-HTI10
SPGN090308-MB710
SPGN090308-MD220
SPGN120304-HTI10
SPGN120304-MB710
SPGN120304-MB730
SPGN120304-MD220
SPGN120304-NX2525
SPGN120304-UTI20T
SPGN120308-HTI10
SPGN120308-MB710
SPGN120308-MB730
SPGN120308-MD220
SPGN120308-NX2525
SPGN120308-UP20M
SPGN120308-UTI20T
SPGN120312-HTI10
SPGN120312-MD220
SPGN120404-HTI10
SPGN120408-HTI10
SPGN120408-UTI20T
SPGN150404-UTI20T
SPGN150408-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.20.2SPGN090302MD220PCD9.5253.18

฿ 576.72

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.40.4SPGN090304HTi10Carbide--

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4SPGN090304MB710CBN9.5253.18

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.40.4SPGN090304MD220PCD9.5253.18

฿ 559.79

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4SPGN090304NX2525Cermet--

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless Steel / Cast Iron--0.40.4SPGN090304UTi20TCarbide--

฿ 559.79

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8SPGN090308HTi10Carbide--

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.80.8SPGN090308MB710CBN9.5253.18

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.80.8SPGN090308MD220PCD9.5253.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.40.4SPGN120304HTi10Carbide--

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4SPGN120304MB710CBN12.73.18

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous Metal-No Preferred Hand0.40.4SPGN120304MB730CBN12.73.18

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.40.4SPGN120304MD220PCD12.73.18

฿ 673.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4SPGN120304NX2525Cermet--

฿ 673.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4SPGN120304UTi20TCarbide--

฿ 681.94

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8SPGN120308HTi10Carbide--

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.80.8SPGN120308MB710CBN12.73.18

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous Metal-No Preferred Hand0.80.8SPGN120308MB730CBN12.73.18

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.80.8SPGN120308MD220PCD12.73.18

฿ 673.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8SPGN120308NX2525Cermet--

฿ 873.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless SteelMedium Cutting-0.80.8SPGN120308UP20MCoating--

฿ 673.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8SPGN120308UTi20TCarbide--

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--1.21.2SPGN120312HTi10Carbide--

฿ 4,508.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Non-Ferrous Metal-No Preferred Hand1.21.2SPGN120312MD220PCD12.73.18

฿ 824.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.40.4SPGN120404HTi10Carbide--

฿ 824.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8SPGN120408HTi10Carbide--

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless Steel / Cast Iron--0.80.8SPGN120408UTi20TCarbide--

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless Steel / Cast Iron--0.40.4SPGN150404UTi20TCarbide--

฿ 1,089.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8SPGN150408HTi10Carbide--

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Rake angle Positive
Breaker No breaker