(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number |
---|
NP-WNGA080408GAWS3-MB8025 |
NP-WNGA080408GAWS3-MBC020 |
NP-WNGA080408GSWS3-MBC010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | NP-WNGA080408GAWS3 | MB8025 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | NP-WNGA080408GAWS3 | MBC020 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | NP-WNGA080408GSWS3 | MBC010 | Coated CBN |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
work material | High-Hardness Material | Rake angle | Negative | Corner R | 0.8 |
Corner R Re(mm) | 0.8 | Dimension S1(mm) | 4.76 | Size d2(mm) | 5.16 |
Breaker | No breaker |
How can we improve?
How can we improve?