(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-VNGA160402GA2 | MBC020 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-VNGA160402GN2 | MBC020 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-VNGA160404FS2 | MB4020 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-VNGA160404G2 | MB8025 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-VNGA160404GA2 | MBC020 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-VNGA160404GS2 | MBC010 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-VNGA160404T2 | MB8025 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-VNGA160404TS2 | MB4020 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-VNGA160408FS2 | MB4020 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-VNGA160408G2 | MB8025 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-VNGA160408GA2 | MBC020 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-VNGA160408GS2 | MBC010 | Coated CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-VNGA160408T2 | MB8025 | CBN | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-VNGA160408TS2 | MB4020 | CBN |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | Dimension D1(mm) | 9.525 | Dimension S1(mm) | 4.76 |
Size d2(mm) | 3.81 |
How can we improve?
How can we improve?