(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-VBGW110304FS2 | MB4020 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-VBGW110304GS2 | MB730 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-VBGW110304TS2 | MB4020 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-VBGW110308FS2 | MB4020 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-VBGW110308GS2 | MB730 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-VBGW110308TS2 | MB4020 | 6.35 | 3.18 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-VBGW160404FS2 | MB4020 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-VBGW160404GS2 | MB710 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-VBGW160404GS2 | MB730 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-VBGW160404TS2 | MB4020 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-VBGW160408FS2 | MB4020 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-VBGW160408GS2 | MB710 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-VBGW160408GS2 | MB730 | 9.525 | 4.76 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-VBGW160408TS2 | MB4020 | 9.525 | 4.76 | 4.4 |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | CBN | Breaker | No breaker |
How can we improve?
How can we improve?