(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-SNGA120404FS2 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-SNGA120404G2 | MB8025 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-SNGA120404GS2 | MBC010 | Coated CBN | Hardened Steel | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-SNGA120404T2 | MB8025 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-SNGA120404TS2 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-SNGA120408FS2 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-SNGA120408G2 | MB8025 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-SNGA120408GS2 | MB710 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | NP-SNGA120408GS2 | MB730 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-SNGA120408GS2 | MBC010 | Coated CBN | Hardened Steel | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-SNGA120408T2 | MB8025 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-SNGA120408TS2 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | NP-SNGA120412FS2 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-SNGA120412G2 | MB8025 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | NP-SNGA120412GS2 | MB710 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | NP-SNGA120412GS2 | MB730 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-SNGA120412GS2 | MBC010 | Coated CBN | Hardened Steel | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-SNGA120412T2 | MB8025 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | NP-SNGA120412TS2 | MB4020 | CBN | - |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | Selfishly | No Preferred Hand | Dimension D1(mm) | 12.7 |
Dimension S1(mm) | 4.76 | Size d2(mm) | 5.16 |
How can we improve?
How can we improve?