(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension Re (mm) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 0.4 | 0.4 | NP-CNGA120404GAWS2 | MB8025 | CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 0.4 | 0.4 | NP-CNGA120404GAWS2 | MBC020 | Coated CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | - | 0.4 | 0.4 | NP-CNGA120404GSWS2 | MBC010 | Coated CBN | 0.4 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 0.8 | 0.8 | NP-CNGA120408GAWS2 | MB8025 | CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 0.8 | 0.8 | NP-CNGA120408GAWS2 | MBC020 | Coated CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 0.8 | 0.8 | NP-CNGA120408GSWS2 | MBC010 | Coated CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 1.2 | 1.2 | NP-CNGA120412GAWS2 | MB8025 | CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 1.2 | 1.2 | NP-CNGA120412GAWS2 | MBC020 | Coated CBN | - | No breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | 1.2 | 1.2 | NP-CNGA120412GSWS2 | MBC010 | Coated CBN | - | No breaker |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | High-Hardness Material |
---|---|---|---|---|---|
Rake angle | Negative | Dimension D1(mm) | 12.7 | Dimension S1(mm) | 4.76 |
Size d2(mm) | 5.16 |
How can we improve?
How can we improve?