1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (New Petit Cut) NP-CNGA○○○○2 (Part Number)

G-Class Insert (New Petit Cut) NP-CNGA○○○○2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for a wide range of applications from small diameter boring to general lathe turning and milling

 
Part Number
NP-CNGA120404FS2-MB4020
NP-CNGA120404G2-MB8025
NP-CNGA120404GA2-MBC020
NP-CNGA120404GN2-MBC020
NP-CNGA120404GS2-MB710
NP-CNGA120404GS2-MB730
NP-CNGA120404GS2-MBC010
NP-CNGA120404T2-MB8025
NP-CNGA120404TA2-MB730
NP-CNGA120404TA2-MBC020
NP-CNGA120404TS2-MB4020
NP-CNGA120408FS2-MB4020
NP-CNGA120408G2-MB8025
NP-CNGA120408GA2-MBC020
NP-CNGA120408GN2-MBC020
NP-CNGA120408GS2-MB710
NP-CNGA120408GS2-MB730
NP-CNGA120408GS2-MBC010
NP-CNGA120408T2-MB8025
NP-CNGA120408TA2-MB730
NP-CNGA120408TA2-MBC020
NP-CNGA120408TS2-MB4020
NP-CNGA120412FS2-MB4020
NP-CNGA120412G2-MB8025
NP-CNGA120412GA2-MBC020
NP-CNGA120412GN2-MBC020
NP-CNGA120412GS2-MB710
NP-CNGA120412GS2-MB730
NP-CNGA120412GS2-MBC010
NP-CNGA120412T2-MB8025
NP-CNGA120412TA2-MB730
NP-CNGA120412TA2-MBC020
NP-CNGA120412TS2-MB4020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-CNGA120404FS2MB4020CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-CNGA120404G2MB8025CBNNo breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-CNGA120404GA2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-CNGA120404GN2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.40.4NP-CNGA120404GS2MB710CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.40.4NP-CNGA120404GS2MB730CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-CNGA120404GS2BC8020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-CNGA120404T2MB8025CBNNo breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.40.4NP-CNGA120404TA2MB730CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-CNGA120404TA2MB4020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-CNGA120404TS2MB4020CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-CNGA120408FS2MB4020CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-CNGA120408G2MB8025CBNNo breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-CNGA120408GA2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-CNGA120408GN2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.80.8NP-CNGA120408GS2MB710CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.80.8NP-CNGA120408GS2MB730CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-CNGA120408GS2MBC010Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-CNGA120408T2MB8025CBNNo breaker

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.80.8NP-CNGA120408TA2MB730CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-CNGA120408TA2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-CNGA120408TS2MB4020CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel1.21.2NP-CNGA120412FS2MB4020CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-CNGA120412G2MB8025CBNNo breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-CNGA120412GA2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-CNGA120412GN2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron1.21.2NP-CNGA120412GS2MB710CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal1.21.2NP-CNGA120412GS2MB730CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-CNGA120412GS2MBC010Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-CNGA120412T2MB8025CBNNo breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal1.21.2NP-CNGA120412TA2MB730CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-CNGA120412TA2MBC020Coated CBNWith Breaker

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel1.21.2NP-CNGA120412TS2MB4020CBNWith Breaker

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Negative Dimension D1(mm) 12.7 Dimension S1(mm) 4.76
Size d2(mm) 5.16