(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Dimension Re (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.2 | 0.2 | NP-CCGW-09T302FS2 | MB4020 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | - | High-Hardness Material | 0.2 | 0.2 | NP-CCGW09T302GA2 | MBC020 | Coated CBN | 9.525 | 3.97 | 0.2 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.2 | 0.2 | NP-CCGW09T302GN2 | MBC020 | Coated CBN | 3.97 | - | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.2 | 0.2 | NP-CCGW-09T302TS2 | MB4020 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.4 | 0.4 | NP-CCGW09T304FA2 | MB710 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CCGW09T304FA2 | MB730 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.4 | 0.4 | NP-CCGW-09T304FS2 | MB4020 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.4 | 0.4 | NP-CCGW-09T304G2 | MB8025 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | - | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304GA2 | MBC020 | Coated CBN | 9.525 | 3.97 | 0.4 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304GN2 | MBC020 | Coated CBN | 3.97 | - | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.4 | 0.4 | NP-CCGW09T304GS2 | MB710 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CCGW09T304GS2 | MB730 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304GS2 | MBC010 | Coated CBN | 3.97 | - | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.4 | 0.4 | NP-CCGW-09T304TS2 | MB4020 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.8 | 0.8 | NP-CCGW09T308FA2 | MB710 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-CCGW09T308FA2 | MB730 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.8 | 0.8 | NP-CCGW-09T308FS2 | MB4020 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.8 | 0.8 | NP-CCGW-09T308G2 | MB8025 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | - | High-Hardness Material | 0.8 | 0.8 | NP-CCGW09T308GA2 | MBC020 | Coated CBN | 9.525 | 3.97 | 0.8 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.8 | 0.8 | NP-CCGW09T308GN2 | MBC020 | Coated CBN | 3.97 | - | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.8 | 0.8 | NP-CCGW09T308GS2 | MB710 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-CCGW09T308GS2 | MB730 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.8 | 0.8 | NP-CCGW09T308GS2 | MBC010 | Coated CBN | 3.97 | - | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.8 | 0.8 | NP-CCGW-09T308TS2 | MB4020 | CBN | 3.97 | 2.38 | - | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.2 | 0.2 | NP-CCGW060202FA2 | MB710 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.2 | 0.2 | NP-CCGW060202FA2 | MB730 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.2 | 0.2 | NP-CCGW-060202FS2 | MB4020 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.2 | 0.2 | NP-CCGW060202GA2 | MBC020 | Coated CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.2 | 0.2 | NP-CCGW060202GS2 | MB710 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.2 | 0.2 | NP-CCGW060202GS2 | MB730 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.2 | 0.2 | NP-CCGW-060202TS2 | MB4020 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.4 | 0.4 | NP-CCGW060204FA2 | MB710 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CCGW060204FA2 | MB730 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.4 | 0.4 | NP-CCGW-060204FS2 | MB4020 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.4 | 0.4 | NP-CCGW060204GA2 | MBC020 | Coated CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.4 | 0.4 | NP-CCGW060204GS2 | MB710 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CCGW060204GS2 | MB730 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.4 | 0.4 | NP-CCGW060204GS2 | MBC010 | Coated CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.4 | 0.4 | NP-CCGW-060204TS2 | MB4020 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.8 | 0.8 | NP-CCGW060208FA2 | MB710 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-CCGW060208FA2 | MB730 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.8 | 0.8 | NP-CCGW-060208FS2 | MB4020 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | High-Hardness Material | 0.8 | 0.8 | NP-CCGW060208GA2 | MBC020 | Coated CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron | 0.8 | 0.8 | NP-CCGW060208GS2 | MB710 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-CCGW060208GS2 | MB730 | CBN | - | 2.38 | - | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 2 | Steel | 0.8 | 0.8 | NP-CCGW-060208TS2 | MB4020 | CBN | - | 2.38 | - | 2.8 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|
How can we improve?
How can we improve?