(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW09T302F | MB810 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW09T302G | MB8025 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW09T302G | MB825 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.2 | 0.2 | NP-CCGW09T302GS | MB710 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.2 | 0.2 | NP-CCGW09T302GS | MB730 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW09T302T | MB835 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304F | MB810 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304G | MB8025 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304G | MB825 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-CCGW09T304GS | MB710 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CCGW09T304GS | MB730 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW09T304T | MB835 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-CCGW09T308G | MB8025 | 3.97 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW060202F | MB810 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW060202G | MB8025 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW060202G | MB825 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-CCGW060202T | MB835 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW060204F | MB810 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW060204G | MB8025 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW060204G | MB825 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CCGW060204T | MB835 | 2.38 | 2.8 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-CCGW060208G | MB8025 | 2.38 | 2.8 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | CBN | Breaker | No breaker |
How can we improve?
How can we improve?