1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Class Insert (for Aluminum Tool Bit) TEGX○○○R/L (Part Number)

G Class Insert (for Aluminum Tool Bit) TEGX○○○R/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 702.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
TEGX160302L-HTI10
TEGX160302L-MD220
TEGX160302R-HTI10
TEGX160302R-MD220
TEGX160304L-HTI10
TEGX160304L-MD220
TEGX160304R-HTI10
TEGX160304R-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)

฿ 702.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingLeft Handed--TEGX160302LHTi10Carbide---

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1Non-Ferrous Metal-Left Handed0.20.2TEGX160302LMD220PCD9.5253.184.3

฿ 702.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingRight Handed--TEGX160302RHTi10Carbide---

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1Non-Ferrous Metal-Right Handed0.20.2TEGX160302RMD220PCD9.5253.184.3

฿ 702.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingLeft Handed--TEGX160304LHTi10Carbide---

฿ 3,873.00

MME INSERTS 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-Left Handed0.40.4TEGX160304LMD220PCD9.5253.184.3

฿ 702.00

MME INSERTS 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingRight Handed--TEGX160304RHTi10Carbide---

฿ 3,873.00

MME INSERTS 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-Right Handed0.40.4TEGX160304RMD220PCD9.5253.184.3

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive
Breaker With Breaker