(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for turning.
Part Number |
---|
RTG05A-HTI10 |
RTG05A-UTI20T |
RTG06A-HTI10 |
RTG06A-UTI20T |
RTG07A-MB825 |
RTG07A-UTI20T |
RTG08A-HTI10 |
RTG08A-MB825 |
RTG08A-UTI20T |
RTG10A-HTI10 |
RTG10A-MB825 |
RTG10A-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Size L1 (mm) | Dimension D4 (mm) | Size L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 489.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | RTG05A | HTi10 | Carbide | 5 | - | - | 2.5 | 7.5 | ||
฿ 489.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | - | RTG05A | UTi20T | Carbide | 5 | - | - | 2.5 | 7.5 | ||
฿ 489.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | RTG06A | HTi10 | Carbide | 6 | - | - | 3.5 | 7.5 | ||
฿ 489.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | - | RTG06A | UTi20T | Carbide | 6 | - | - | 3.5 | 7.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | No Preferred Hand | RTG07A | MB825 | CBN | 7 | 5 | 11 | 3.5 | - | ||
฿ 540.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | - | RTG07A | UTi20T | Carbide | 7 | - | - | 3.5 | 11 | ||
฿ 580.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | RTG08A | HTi10 | Carbide | 8 | - | - | 4.5 | 11 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | No Preferred Hand | RTG08A | MB825 | CBN | 8 | 5 | 11 | 4.5 | - | ||
฿ 580.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | - | RTG08A | UTi20T | Carbide | 8 | - | - | 4.5 | 11 | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | RTG10A | HTi10 | Carbide | 10 | - | - | 5.5 | 14 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | No Preferred Hand | RTG10A | MB825 | CBN | 10 | 6.5 | 14 | 5.5 | - | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | - | RTG10A | UTi20T | Carbide | 10 | - | - | 5.5 | 14 |
Loading...
Shape | R (Round) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Breaker | No breaker |
How can we improve?
How can we improve?