1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with SMG Breaker) VPGT○○○R/L-SMG (Part Number)

G Class Insert (with SMG Breaker) VPGT○○○R/L-SMG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
VPGT080201M-SMG-VP15TF
VPGT080202M-SMG-VP15TF
VPGT110301M-SMG-VP15TF
VPGT110302M-SMG-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote -0.1VPGT080201M-SMG

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2VPGT080202M-SMG

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote -0.1VPGT110301M-SMG

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2VPGT110302M-SMG

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Medium Cutting Rake angle Positive Selfishly Right Handed
Material Details VP15TF Material Type Coating Breaker With Breaker