1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with F Breaker) CCGT○○○L-F【1-10 Pieces Per Package】 (Part Number)

G Class Insert (with F Breaker) CCGT○○○L-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade for good surface roughness

 
Part Number
CCGT03S1V3L-F-NX2525
CCGT03S1V3L-F-VP15TF
CCGT03S101L-F-NX2525
CCGT03S101L-F-VP15TF
CCGT03S102L-F-MP3025
CCGT03S102L-F-NX2525
CCGT03S102L-F-VP15TF
CCGT03S104L-F-MP3025
CCGT03S104L-F-NX2525
CCGT03S104L-F-VP15TF
CCGT04T001L-F-NX2525
CCGT04T001L-F-VP15TF
CCGT04T002L-F-MP3025
CCGT04T002L-F-NX2525
CCGT04T002L-F-VP15TF
CCGT04T004L-F-MP3025
CCGT04T004L-F-NX2525
CCGT04T004L-F-VP15TF
CCGT04T0V3L-F-NX2525
CCGT04T0V3L-F-VP15TF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShape work material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed-0.03CCGT03S1V3L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCGT03S1V3L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote D (55° Diamond)Steel / Stainless Steel / Cast Iron--0.1CCGT03S101L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1CCGT03S101L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.20.2CCGT03S102L-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.20.2CCGT03S102L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCGT03S102L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.40.4CCGT03S104L-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.40.4CCGT03S104L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCGT03S104L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed-0.1CCGT04T001L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.1CCGT04T001L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.20.2CCGT04T002L-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.20.2CCGT04T002L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCGT04T002L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed0.40.4CCGT04T004L-FMP3025Coated cermet

฿ 5,375.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) C (80° Diamond)SteelLeft Handed0.40.4CCGT04T004L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCGT04T004L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)SteelLeft Handed-0.03CCGT04T0V3L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote C (80° Diamond)Heat-Resistant Alloy, Titanium AlloyLeft Handed-0.03CCGT04T0V3L-FVP15TFCoating

Loading...

  1. 1

Basic Information

Application Outer Diameter / Inner Diameter Breaker Use Finish Rake angle Positive