1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with F Breaker) CCGH○○○R/L-F【1-10 Pieces Per Package】 (Part Number)

G Class Insert (with F Breaker) CCGH○○○R/L-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade for good surface roughness

 
Part Number
CCGH060202L-F-AP25N
CCGH060202L-F-HTI10
CCGH060202L-F-NX2525
CCGH060202L-F-VP15TF
CCGH060202R-F-AP25N
CCGH060202R-F-HTI10
CCGH060202R-F-NX2525
CCGH060202R-F-VP15TF
CCGH060204L-F-AP25N
CCGH060204L-F-HTI10
CCGH060204L-F-NX2525
CCGH060204L-F-VP15TF
CCGH060204R-F-AP25N
CCGH060204R-F-HTI10
CCGH060204R-F-NX2525
CCGH060204R-F-VP15TF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.20.2CCGH060202L-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCGH060202L-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.20.2CCGH060202L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2CCGH060202L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2CCGH060202R-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2CCGH060202R-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.20.2CCGH060202R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2CCGH060202R-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4CCGH060204L-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCGH060204L-FHTi10Carbide

฿ 4,797.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) SteelLeft Handed0.40.4CCGH060204L-FNX2525Cermet

฿ 557.00

MME INSERTS 10 Piece(s) 16 Day(s) Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4CCGH060204L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4CCGH060204R-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4CCGH060204R-FHTi10Carbide

฿ 4,782.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

13 Day(s) SteelRight Handed0.40.4CCGH060204R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4CCGH060204R-FVP15TFCoating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive