1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (F Breaker) VBGT○○○R/L-F (Part Number)

G Class Insert (F Breaker) VBGT○○○R/L-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade for good surface roughness

 
Part Number
VBGT110302L-F-AP25N
VBGT110302L-F-HTI10
VBGT110302L-F-MP3025
VBGT110302L-F-NX2525
VBGT110302L-F-VP15TF
VBGT110302R-F-AP25N
VBGT110302R-F-HTI10
VBGT110302R-F-MP3025
VBGT110302R-F-NX2525
VBGT110302R-F-VP15TF
VBGT110304L-F-AP25N
VBGT110304L-F-HTI10
VBGT110304L-F-NX2525
VBGT110304L-F-VP15TF
VBGT110304R-F-AP25N
VBGT110304R-F-HTI10
VBGT110304R-F-NX2525
VBGT110304R-F-VP15TF
VBGT160402L-F-AP25N
VBGT160402L-F-HTI10
VBGT160402L-F-NX2525
VBGT160402L-F-VP15TF
VBGT160402R-F-AP25N
VBGT160402R-F-HTI10
VBGT160402R-F-NX2525
VBGT160402R-F-VP15TF
VBGT160404L-F-AP25N
VBGT160404L-F-HTI10
VBGT160404L-F-NX2525
VBGT160404L-F-VP15TF
VBGT160404R-F-AP25N
VBGT160404R-F-HTI10
VBGT160404R-F-NX2525
VBGT160404R-F-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.20.2VBGT110302L-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VBGT110302L-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.20.2VBGT110302L-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.20.2VBGT110302L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VBGT110302L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2VBGT110302R-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VBGT110302R-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.20.2VBGT110302R-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2VBGT110302R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VBGT110302R-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4VBGT110304L-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VBGT110304L-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4VBGT110304L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VBGT110304L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4VBGT110304R-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VBGT110304R-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4VBGT110304R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VBGT110304R-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.20.2VBGT160402L-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VBGT160402L-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.20.2VBGT160402L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VBGT160402L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2VBGT160402R-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VBGT160402R-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2VBGT160402R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VBGT160402R-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4VBGT160404L-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VBGT160404L-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4VBGT160404L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VBGT160404L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4VBGT160404R-FAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VBGT160404R-FHTi10Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4VBGT160404R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VBGT160404R-FVP15TFCoating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive Breaker With Breaker