1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with FJ Breaker) DNGG○○○-FJ (Part Number)

G Class Insert (with FJ Breaker) DNGG○○○-FJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade ideal for finishing of hard-to-cut materials

 
Part Number
DNGG150404-FJ-RT9010
DNGG150404-FJ-VP10RT
DNGG150404-FJ-VP15TF
DNGG150408-FJ-RT9010
DNGG150408-FJ-VP10RT
DNGG150408-FJ-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4DNGG150404-FJRT9010Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNGG150404-FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4DNGG150404-FJVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8DNGG150408-FJRT9010Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNGG150408-FJVP10RTCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNGG150408-FJVP15TFCoating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative Breaker With Breaker