1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with AZ Breaker) DCGT○○○-AZ【1-10 Pieces Per Package】 (Part Number)

G Class Insert (with AZ Breaker) DCGT○○○-AZ
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
DCGT070202-AZ-HTI10
DCGT070204-AZ-HTI10
DCGT11T302-AZ-HTI10
DCGT11T304-AZ-HTI10
DCGT11T308-AZ-HTI10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2DCGT070202-AZ

฿ 408.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.40.4DCGT070204-AZ

฿ 773.00

MME INSERTS 10 Piece(s) 19 Day(s) 0.20.2DCGT11T302-AZ

฿ 8,320.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) 0.40.4DCGT11T304-AZ

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8DCGT11T308-AZ

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Finish Rake angle Positive Material Details HTi10
Material Type Carbide Breaker With Breaker