(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.1 | DCET070201L-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | - | 0.1 | DCET070201L-SR | NX2525 | Cermet | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.1 | DCET070201L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.1 | DCET070201R-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | - | 0.1 | DCET070201R-SR | NX2525 | Cermet | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.1 | DCET070201R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | DCET070202L-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | DCET070202L-SR | NX2525 | Cermet | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | DCET070202L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | DCET070202R-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | DCET070202R-SR | NX2525 | Cermet | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | DCET070202R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | DCET070204L-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | DCET070204L-SR | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | DCET070204L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | DCET070204R-SR | HTi10 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | DCET070204R-SR | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | DCET070204R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.03 | DCET0702V3L-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | - | 0.03 | DCET0702V3L-SR | NX2525 | Cermet | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.03 | DCET0702V3L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.03 | DCET0702V3R-SR | HTi10 | Carbide | ||
฿ 557.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | - | 0.03 | DCET0702V3R-SR | NX2525 | Cermet | ||
฿ 718.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.03 | DCET0702V3R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.03 | DCET11T3V3L-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | - | 0.03 | DCET11T3V3L-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.03 | DCET11T3V3L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.03 | DCET11T3V3R-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | - | 0.03 | DCET11T3V3R-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.03 | DCET11T3V3R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.1 | DCET11T301L-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | - | 0.1 | DCET11T301L-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 0.1 | DCET11T301L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.1 | DCET11T301R-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | - | 0.1 | DCET11T301R-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 0.1 | DCET11T301R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | DCET11T302L-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | DCET11T302L-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 20 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | DCET11T302L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | DCET11T302R-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | DCET11T302R-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | DCET11T302R-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | DCET11T304L-SR | HTi10 | Carbide | ||
฿ 657.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | DCET11T304L-SR | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | DCET11T304L-SR | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | DCET11T304R-SR | HTi10 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | DCET11T304R-SR | NX2525 | Cermet | ||
฿ 858.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | DCET11T304R-SR | VP15TF | Coating |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | With Breaker |
How can we improve?
How can we improve?