1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E Class Insert (with SN Breaker) DCET○○○(R/L)-SN (Part Number)

E Class Insert (with SN Breaker) DCET○○○(R/L)-SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 657.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With SN breaker

 
Part Number
DCET11T3V3L-SN-HTI10
DCET11T3V3L-SN-NX2525
DCET11T3V3L-SN-VP15TF
DCET11T301L-SN-HTI10
DCET11T301L-SN-NX2525
DCET11T301L-SN-VP15TF
DCET11T301R-SN-HTI10
DCET11T301R-SN-NX2525
DCET11T301R-SN-VP15TF
DCET11T302L-SN-HTI10
DCET11T302L-SN-NX2525
DCET11T302L-SN-VP15TF
DCET11T302R-SN-HTI10
DCET11T302R-SN-NX2525
DCET11T302R-SN-VP15TF
DCET11T304L-SN-HTI10
DCET11T304L-SN-NX2525
DCET11T304L-SN-VP15TF
DCET11T304R-SN-HTI10
DCET11T304R-SN-NX2525
DCET11T304R-SN-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed-0.03DCET11T3V3L-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 15 Day(s) Left Handed-0.03DCET11T3V3L-SNNX2525Cermet

฿ 858.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed-0.03DCET11T3V3L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Left Handed-0.1DCET11T301L-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 15 Day(s) Left Handed-0.1DCET11T301L-SNNX2525Cermet

฿ 858.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed-0.1DCET11T301L-SNVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Right Handed-0.1DCET11T301R-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Right Handed-0.1DCET11T301R-SNNX2525Cermet

฿ 858.00

MME INSERTS 10 Piece(s) 15 Day(s) Right Handed-0.1DCET11T301R-SNVP15TFCoating

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.20.2DCET11T302L-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.20.2DCET11T302L-SNNX2525Cermet

฿ 858.00

MME INSERTS 10 Piece(s) 15 Day(s) Left Handed0.20.2DCET11T302L-SNVP15TFCoating

฿ 657.00

MME INSERTS 10 Piece(s) 15 Day(s) Right Handed0.20.2DCET11T302R-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Right Handed0.20.2DCET11T302R-SNNX2525Cermet

฿ 858.00

MME INSERTS 10 Piece(s) 40 Day(s) Right Handed0.20.2DCET11T302R-SNVP15TFCoating

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.40.4DCET11T304L-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.40.4DCET11T304L-SNNX2525Cermet

฿ 858.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.40.4DCET11T304L-SNVP15TFCoating

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Right Handed0.40.4DCET11T304R-SNHTi10Carbide alloy

฿ 657.00

MME INSERTS 10 Piece(s) 40 Day(s) Right Handed0.40.4DCET11T304R-SNNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Right Handed0.40.4DCET11T304R-SNVP15TFCoating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Medium Cutting Rake angle Positive Breaker With Breaker