(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cuts various work materials from aluminum to difficult-to-cut materials with high efficiency (insert).
[Features]
· Low resistor and high durable insert for BXD series.
· Dedicated designed for high-efficiency cutting of difficult-to-cut materials.
· Has high ramping performance and can be used in any machining form.
· High-speed machining is realized using special screws for high-speed machining and the insert shatter-resistant mechanism.
· Twist flute insert with high wall precision, high quality and high accuracy is used.
· It is possible to obtain high-precision and high-quality machined wall surfaces with its unique insert shape.
[Application]
· Shoulder milling, ramping, 3D profiling, grooving, helical machining, pocket machining, face milling machining.
Part Number |
---|
XDGT1550PDFR-GL04-TF15 |
XDGT1550PDFR-GL08-TF15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | F1 (mm) | RE (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 1.5 | 0.4 | XDGT1550PDFR-GL04 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 1.1 | 0.8 | XDGT1550PDFR-GL08 |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | Work Material | Non-Ferrous Metal |
---|---|---|---|---|---|
L1(mm) | 22 | S1(mm) | 5 | Precision | G |
Honing | F | Grade Symbol | TF15 | Material Type | Coating |
Compatible Cutter | BXD4000 |
How can we improve?
How can we improve?