1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter XDGT-G【1-10 Pieces Per Package】 (Part Number)

Insert for Cutter XDGT-G
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 734.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for BXD4000.
[Features]
· Insert with low-resistance and high rigidity.
· Dedicated designed for high-efficiency cutting of difficult-to-cut materials.
· LC15TF: realizing stable and high quality processing such as improvement of finished surface accuracy and suppression of burrs in aluminum alloy processing.
· VP15TF: demonstrating long lifespan on all work materials such as heat resistant alloys and stainless steel.
· It is possible to obtain high-precision and high-quality machined wall surfaces with its unique insert shape.
[Application]
· Shoulder milling, ramping, 3D profiling, grooving, helical machining, pocket machining, face milling machining.

 
Part Number
XDGT1550PDER-G04-VP15TF
XDGT1550PDER-G08-VP15TF
XDGT1550PDER-G12-VP15TF
XDGT1550PDER-G16-VP15TF
XDGT1550PDER-G20-VP15TF
XDGT1550PDER-G30-VP15TF
XDGT1550PDER-G32-VP15TF
XDGT1550PDER-G40-VP15TF
XDGT1550PDER-G50-VP15TF
XDGT1550PDFR-G04-LC15TF
XDGT1550PDFR-G04-TF15
XDGT1550PDFR-G08-LC15TFSALE
XDGT1550PDFR-G08-TF15
XDGT1550PDFR-G12-LC15TF
XDGT1550PDFR-G12-TF15
XDGT1550PDFR-G16-LC15TF
XDGT1550PDFR-G16-TF15
XDGT1550PDFR-G20-LC15TF
XDGT1550PDFR-G20-TF15
XDGT1550PDFR-G30-LC15TF
XDGT1550PDFR-G30-TF15
XDGT1550PDFR-G32-LC15TF
XDGT1550PDFR-G32-TF15
XDGT1550PDFR-G40-LC15TF
XDGT1550PDFR-G40-TF15
XDGT1550PDFR-G50-LC15TF
XDGT1550PDFR-G50-TF15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material L1
(mm)
F1
(mm)
RE
(mm)
Honing Notation Symbol Grade Symbol

฿ 904.51

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material221.50.4EXDGT1550PDER-G04VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material221.10.8EXDGT1550PDER-G08VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material220.71.2EXDGT1550PDER-G12VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material220.41.6EXDGT1550PDER-G16VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material21.70.22EXDGT1550PDER-G20VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material200.63EXDGT1550PDER-G30VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material200.43.2EXDGT1550PDER-G32VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material190.54EXDGT1550PDER-G40VP15TF

฿ 937.73

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material180.45EXDGT1550PDER-G50VP15TF

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal221.50.4FXDGT1550PDFR-G04LC15TF

฿ 734.59

MME MILLING CHIP 10 Piece(s) 15 Day(s) Non-Ferrous Metal221.50.4FXDGT1550PDFR-G04TF15

฿ 15,914.00

฿ 12,731.20

MME MILLING CHIP 1 Pack(s)

10 Pieces Per Package

13 Day(s) Non-Ferrous Metal221.10.8FXDGT1550PDFR-G08LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 15 Day(s) Non-Ferrous Metal221.10.8FXDGT1550PDFR-G08TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal220.71.2FXDGT1550PDFR-G12LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous Metal220.71.2FXDGT1550PDFR-G12TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal220.41.6FXDGT1550PDFR-G16LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous Metal220.41.6FXDGT1550PDFR-G16TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal21.70.22FXDGT1550PDFR-G20LC15TF

฿ 734.59

MME MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous Metal21.70.22FXDGT1550PDFR-G20TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal200.63FXDGT1550PDFR-G30LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 15 Day(s) Non-Ferrous Metal200.63FXDGT1550PDFR-G30TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal200.43.2FXDGT1550PDFR-G32LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous Metal200.43.2FXDGT1550PDFR-G32TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal190.54FXDGT1550PDFR-G40LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous Metal190.54FXDGT1550PDFR-G40TF15

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Non-Ferrous Metal180.45FXDGT1550PDFR-G50LC15TF

฿ 749.66

MME MILLING CHIP 10 Piece(s) 15 Day(s) Non-Ferrous Metal180.45FXDGT1550PDFR-G50TF15

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) S1(mm) 5
Precision G Material Type Coating Compatible Cutter BXD4000