1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for Cutter TEEN○○○ (Part Number)

Insert for Cutter TEEN○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 348.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools for shoulder milling cutters. Concern type.

 
Part Number
TEEN1603PEER1-HTI10
TEEN1603PEER1-VP15TF
TEEN1603PEFR1-HTI10
TEEN1603PESR1-F7030
TEEN1603PESR1-MC5020
TEEN1603PETR1-NX4545
TEEN1603PETR1-UP20M
TEEN1603PETR1-UTI20T
TEEN2204PEER1-HTI10
TEEN2204PEER1-VP15TF
TEEN2204PEFR1-HTI10
TEEN2204PESR1-F7030
TEEN2204PESR1-MC5020
TEEN2204PETR1-UP20M
TEEN2204PETR1-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
F1
(mm)
RE
(mm)
Honing Notation Symbol Grade Symbol Material Type Compatible Cutter

฿ 441.92

MME MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal9.5253.175-0.4ETEEN1603PEER1HTi10CarbideNSE300、SE300

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material9.5253.175-0.4ETEEN1603PEER1VP15TFCoatingNSE300、SE300

฿ 441.92

MME MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal9.5253.175-0.4FTEEN1603PEFR1HTi10CarbideNSE300、SE300

฿ 541.29

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel9.5253.175-0.4STEEN1603PESR1F7030CoatingNSE300、SE300

฿ 348.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast Iron9.5253.175-0.4STEEN1603PESR1MC5020CoatingNSE300、SE300

฿ 441.92

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel9.5253.175-0.4TTEEN1603PETR1NX4545CermetNSE300、SE300

฿ 512.02

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel9.5253.175-0.4TTEEN1603PETR1UP20MCoatingNSE300、SE300

฿ 429.17

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron9.5253.175-0.4TTEEN1603PETR1UTi20TCarbideNSE300、SE300

฿ 549.51

MME MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal12.74.761.41ETEEN2204PEER1HTi10CarbideNSE400、SE400

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material12.74.761.41ETEEN2204PEER1VP15TFCoatingNSE400、SE400

฿ 549.51

MME MILLING CHIP 10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal12.74.761.41FTEEN2204PEFR1HTi10CarbideNSE400、SE400

฿ 683.39

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel12.74.761.41STEEN2204PESR1F7030CoatingNSE400、SE400

฿ 514.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast Iron12.74.761.41STEEN2204PESR1MC5020CoatingNSE400、SE400

฿ 675.89

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel12.74.761.41TTEEN2204PETR1UP20MCoatingNSE400、SE400

฿ 549.51

MME MILLING CHIP 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron12.74.761.41TTEEN2204PETR1UTi20TCarbideNSE400、SE400

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle E (20°) Precision E