1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M-Class Insert (without Breaker) SPMN (Part Number)

M-Class Insert (without Breaker) SPMN
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 355.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SPMN○○○, M-class insert (without chip breaker) for rough cutting of cast iron.
[Features]
· Flat top.
· Ideal for unstable cutting such as interrupted cutting thanks to high blade-tip strength and stable seating.
[Application]
· Ideal for unstable cutting such as interrupted cutting.
· Ideal for turning and rough cutting of cast iron.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
SPMN090304-HTI10
SPMN090304-NX2525
SPMN090304-UTI20T
SPMN090308-HTI10
SPMN090308-NX2525
SPMN090308-UTI20T
SPMN120304-HTI10
SPMN120304-UTI20T
SPMN120304-VP15TF
SPMN120308-HTI10
SPMN120308-UP20M
SPMN120308-UTI20T
SPMN120308-VP15TF
SPMN120312-HTI10
SPMN120312-UTI20T
SPMN120312-VP15TF
SPMN120408-HTI10
SPMN120408-UTI20T
SPMN120412-UTI20T
SPMN150408-UTI20T
SPMN150412-UTI20T
SPMN190404-UTI20T
SPMN190408-UTI20T
SPMN190412-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code IC
(mm)
Material Type Dimension S1
(mm)

฿ 355.40

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal0.40.4SPMN090304HTi10-9.525Non-coated・Carbide3.18

฿ 355.40

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SPMN090304NX2525-9.525Non-coated・Cermet3.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4SPMN090304UTi20T-9.525Non-coated・Carbide3.18

฿ 355.40

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal0.80.8SPMN090308HTi10-9.525Non-coated・Carbide3.18

฿ 355.40

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SPMN090308NX2525678-26989.525Non-coated・Cermet3.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8SPMN090308UTi20T-9.525Non-coated・Carbide3.18

฿ 404.38

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal0.40.4SPMN120304HTi10-12.7Non-coated・Carbide3.18

฿ 404.38

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SPMN120304UTi20T-12.7Non-coated・Carbide3.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4SPMN120304VP15TF-12.7Coated・Carbide3.18

฿ 404.38

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal0.80.8SPMN120308HTi10-12.7Non-coated・Carbide3.18

฿ 490.85

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.80.8SPMN120308UP20M-12.7Coated・Carbide3.18

฿ 442.18

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SPMN120308UTi20T-12.7Non-coated・Carbide3.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8SPMN120308VP15TF-12.7Coated・Carbide3.18

฿ 393.50

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal1.21.2SPMN120312HTi10-12.7Non-coated・Carbide3.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2SPMN120312UTi20T-12.7Non-coated・Carbide3.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2SPMN120312VP15TF-12.7Coated・Carbide3.18

฿ 491.46

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal0.80.8SPMN120408HTi10-12.7Non-coated・Carbide4.76

฿ 505.97

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SPMN120408UTi20T-12.7Non-coated・Carbide4.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2SPMN120412UTi20T-12.7Non-coated・Carbide4.76

฿ 632.35

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SPMN150408UTi20T-15.875Non-coated・Carbide4.76

฿ 613.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron1.21.2SPMN150412UTi20T-15.875Non-coated・Carbide4.76

฿ 815.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SPMN190404UTi20T-19.05Non-coated・Carbide4.76

฿ 815.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SPMN190408UTi20T-19.05Non-coated・Carbide4.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2SPMN190412UTi20T-19.05Non-coated・Carbide4.76

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive EPSR(°) 90 AN(°) 11
Breaker No breaker