1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter SPCA○○○ (Part Number)

MME MILLING CHIP

Insert for Cutter SPCA○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose insert for rotary tools with a relief angle of 11°. Polishing type.

 
Part Number
SPCA53Z-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,645.00

MME MILLING CHIP 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle P (11°) Work Material Steel / Stainless Steel / Cast Iron
D1(mm) 15.88 S1(mm) 4.8 Precision C
Honing E Notation Symbol SPCA53Z Grade Symbol NX2525
Material Type Cermet Compatible Cutter FF3000

Please check the type/dimensions/specifications of the part SPCA53Z-NX2525 in the Insert for Cutter SPCA○○○ series.