(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on insert for general purpose face milling machine.
[Features]
· Square, holed, FT breaker.
· Stable face cutting even under high load conditions.
· High precision non-grinding insert. Nose radius is set at 2.0 mm for improved chipping-resistance.
· Main cutting edge side has blade-tip stiffness to handle heavy cutting and strong interrupted cutting, enabling stable cutting.
[Application]
· For heavy cutting and strong interrupted cutting.
Dimensional Outline Drawing
Nominal code | Accuracy | Honing | Coating | Dimensions (mm) | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MC5020 | MP6120 | MP9120 | MP9130 | IC | S | BS | RE | |||
SOMT12T320PEER-FT | M | E | ● | ● | ● | ● | 12.7 | 3.97 | 0.5 | 2.0 |
Part Number |
---|
SOMT12T320PEER-FT-MC5020 |
SOMT12T320PEER-FT-MP6120 |
SOMT12T320PEER-FT-MP9120 |
SOMT12T320PEER-FT-MP9130 |
SOMT12T320PEER-FT-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Symbol | Trusco Code | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 334.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Cast Iron | - | MC5020 | - | - | |
฿ 346.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Steel | 4 | MP6120 | 668-9876 | 3D | |
฿ 346.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 4 | MP9120 | 668-9884 | 3D | |
฿ 346.00 | MILLING CHIP | 10 Piece(s) | Available | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 4 | MP9130 | 668-9892 | 3D | |
฿ 334.00 | INSERTS | 10 Piece(s) | Available | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | VP15TF | - | - |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | Others | D1(mm) | 4.3 |
---|---|---|---|---|---|
S1(mm) | 3.97 | RE(mm) | 2 | Precision | M |
Honing | E | Notation Symbol | SOMT12T320PEER-FT | Material Type | Coated・Carbide |
IC(mm) | 12.7 | BS(mm) | 0.5 | Compatible Cutter | ASX400 |
How can we improve?
How can we improve?