1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutters (Part Number)

MME MILLING CHIP

Insert for Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for APX400 cutters. For processing aluminum.

 
Part Number
SOGT12T308PEFR-JP-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 456.39

MME MILLING CHIP 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle Others Work Material Cast Iron / Non-Ferrous Metal
D1(mm) 12.7 S1(mm) 3.97 RE(mm) 0.8
Precision G Honing F Notation Symbol SOGT12T308PEFR-JP
Grade Symbol HTi10 Material Type Carbide Compatible Cutter ASX400

Please check the type/dimensions/specifications of the part SOGT12T308PEFR-JP-HTI10 in the Insert for Cutters series.