(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on type general-purpose face milling machine and cutter insert SOET○○○-JL.
[Features]
· High-precision, peripheral grinding insert.
· The large rake angle provides a low resistor.
· Stable face cutting even under high load conditions.
[Application]
· For light finish cutting.
Cutter insert SOET○○○-JL image
Dimensional Outline Drawing
Applications | — | Nominal code | Accuracy | Honing | Coating | ||||
---|---|---|---|---|---|---|---|---|---|
F7030 | MP6120 | MP6130 | MP7130 | MP7140 | |||||
Finishing - for light cutting | JL breaker | SOET12T308PEER-JL | E | E | ● | ● | ● | ● | ● |
Applications | — | Nominal code | Coating | Cermet | Dimensions (mm) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MP9120 | MP9130 | VP15TF | VP30RT | NX4545 | IC | S | BS | RE | |||
Finishing - for light cutting | JL breaker | SOET12T308PEER-JL | ● | ● | ● | ● | ● | 12.7 | 3.97 | 1.4 | 0.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Symbol | Material Type | Trusco Code | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 543.51 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | - | F7030 | Coating | - | - | ||
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | 4 | MP6120 | Coating | 668-9710 | 3D | ||
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel | 4 | MP6130 | Coating | 668-9728 | 3D | ||
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel | 4 | MP7130 | Coating | 668-9736 | 3D | ||
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 40 Day(s) | Stainless Steel | 4 | MP7140 | Coating | 668-9744 | 3D | ||
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 4 | MP9120 | Coating | 668-9752 | 3D | ||
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 4 | MP9130 | Coating | 668-9761 | 3D | ||
฿ 470.94 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | - | NX4545 | Cermet | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | VP15TF | Coating | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel | - | VP30RT | Coating | - | - |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | Others | D1(mm) | 12.7 |
---|---|---|---|---|---|
S1(mm) | 3.97 | RE(mm) | 0.8 | Precision | E |
Honing | E | Notation Symbol | SOET12T308PEER-JL | Compatible Cutter | ASX400 |
How can we improve?
How can we improve?