1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter SEET○○○-JL (Part Number)

Insert for Cutter SEET○○○-JL
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 424.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for APX445 cutters. Blade type for aluminum.

 
Part Number
SEET13T3AGEN-JL-F7030
SEET13T3AGEN-JL-MP6120
SEET13T3AGEN-JL-MP6130
SEET13T3AGEN-JL-MP7130
SEET13T3AGEN-JL-MP7140
SEET13T3AGEN-JL-MP9120
SEET13T3AGEN-JL-MP9130
SEET13T3AGEN-JL-NX4545
SEET13T3AGEN-JL-VP15TF
SEET13T3AGEN-JL-VP30RT
SEGT13T3AGFN-JP-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material No. of Usable Corners F1
(mm)
RE
(mm)
Precision Honing Notation Symbol Grade Symbol Material Type Trusco Code Corner Height Tolerance m
(mm)
Inscribed Circle Tolerance φd1
(mm)
Thickness Tolerance S1
(mm)
Hole Availability Hole Shape Breaker Availability Main Cutting Edge Cut Angle Wiper Edge Relief Angle Preferred Hand Presence of CAD data
(2D/3D)

฿ 539.83

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel-1.91.5EESEET13T3AGEN-JLF7030Coating-±0.025±0.025±0.025AvailablePartial cylindrical bore + one side chamfering (40° to 60°)One side4530Both Left and Right-

฿ 540.00

MILLING CHIP 10 Piece(s) 40 Day(s) Steel41.91.5EESEET13T3AGEN-JLMP6120Coating668-8900±0.025±0.025±0.025YPartial cylindrical hole + single-sided (40° to 60°)One Side4530Left and right shared3D

฿ 540.00

MILLING CHIP 10 Piece(s) 40 Day(s) Steel41.91.5EESEET13T3AGEN-JLMP6130Coating668-8918±0.025±0.025±0.025YPartial cylindrical hole + single-sided (40° to 60°)One Side4530Left and right shared3D

฿ 540.00

MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel41.91.5EESEET13T3AGEN-JLMP7130Coating668-8926±0.025±0.025±0.025YPartial cylindrical hole + single-sided (40° to 60°)One Side4530Left and right shared3D

฿ 540.00

MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel41.91.5EESEET13T3AGEN-JLMP7140Coating668-8934±0.025±0.025±0.025YPartial cylindrical hole + single-sided (40° to 60°)One Side4530Left and right shared3D

฿ 540.00

MILLING CHIP 10 Piece(s) 40 Day(s) Heat-Resistant Alloy, Titanium Alloy41.91.5EESEET13T3AGEN-JLMP9120Coating668-8942±0.025±0.025±0.025YPartial cylindrical hole + single-sided (40° to 60°)One Side4530Left and right shared3D

฿ 540.00

MILLING CHIP 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy41.91.5EESEET13T3AGEN-JLMP9130Coating668-8951±0.025±0.025±0.025YPartial cylindrical hole + single-sided (40° to 60°)One Side4530Left and right shared3D

฿ 484.85

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel-1.91.5EESEET13T3AGEN-JLNX4545Cermet-±0.025±0.025±0.025AvailablePartial cylindrical bore + one side chamfering (40° to 60°)One side4530Both Left and Right-

฿ 490.00

MME MILLING CHIP 10 Piece(s) 16 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material-1.91.5EESEET13T3AGEN-JLVP15TFCoating-±0.025±0.025±0.025AvailablePartial cylindrical bore + one side chamfering (40° to 60°)One side4530Both Left and Right-

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel-1.91.5EESEET13T3AGEN-JLVP30RTCoating-±0.025±0.025±0.025AvailablePartial cylindrical bore + one side chamfering (40° to 60°)One side4530Both Left and Right-

฿ 424.00

INSERTS 10 Piece(s) Available 15 Day(s) Cast Iron / Non-Ferrous Metal-2.2-GFSEGT13T3AGFN-JPHTi10Carbide-----------

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) D1(mm) 13.4
S1(mm) 3.97 Compatible Cutter ASX445