(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools for APX445 cutters. Blade type for aluminum.
Part Number |
---|
SEET13T3AGEN-JL-MP7130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | F1 (mm) | RE (mm) | Precision | Honing | Notation Symbol | Grade Symbol | Material Type | Trusco Code | Corner Height Tolerance m (mm) | Inscribed Circle Tolerance φd1 (mm) | Thickness Tolerance S1 (mm) | Hole Availability | Hole Shape | Breaker Availability | Main Cutting Edge Cut Angle | Wiper Edge Relief Angle | Preferred Hand | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 540.00 | MILLING CHIP | 10 Piece(s) | 15 Day(s) | Stainless Steel | 4 | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | MP7130 | Coating | 668-8926 | ±0.025 | ±0.025 | ±0.025 | Y | Partial cylindrical hole + single-sided (40° to 60°) | One Side | 45 | 30 | Left and right shared | 3D |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | D1(mm) | 13.4 |
---|---|---|---|---|---|
S1(mm) | 3.97 | Compatible Cutter | ASX445 |
Please check the type/dimensions/specifications of the part SEET13T3AGEN-JL-MP7130 in the Insert for Cutter SEET○○○-JL series.
Part Number |
---|
SEET13T3AGEN-JL-F7030 |
SEET13T3AGEN-JL-MP6120 |
SEET13T3AGEN-JL-MP6130 |
SEET13T3AGEN-JL-MP7140 |
SEET13T3AGEN-JL-MP9120 |
SEET13T3AGEN-JL-MP9130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | F1 (mm) | RE (mm) | Precision | Honing | Notation Symbol | Grade Symbol | Material Type | Trusco Code | Corner Height Tolerance m (mm) | Inscribed Circle Tolerance φd1 (mm) | Thickness Tolerance S1 (mm) | Hole Availability | Hole Shape | Breaker Availability | Main Cutting Edge Cut Angle | Wiper Edge Relief Angle | Preferred Hand | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 539.83 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | - | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | F7030 | Coating | - | ±0.025 | ±0.025 | ±0.025 | Available | Partial cylindrical bore + one side chamfering (40° to 60°) | One side | 45 | 30 | Both Left and Right | - | ||
฿ 540.00 | 10 Piece(s) | 40 Day(s) | Steel | 4 | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | MP6120 | Coating | 668-8900 | ±0.025 | ±0.025 | ±0.025 | Y | Partial cylindrical hole + single-sided (40° to 60°) | One Side | 45 | 30 | Left and right shared | 3D | ||
฿ 540.00 | 10 Piece(s) | 40 Day(s) | Steel | 4 | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | MP6130 | Coating | 668-8918 | ±0.025 | ±0.025 | ±0.025 | Y | Partial cylindrical hole + single-sided (40° to 60°) | One Side | 45 | 30 | Left and right shared | 3D | ||
฿ 540.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | 4 | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | MP7140 | Coating | 668-8934 | ±0.025 | ±0.025 | ±0.025 | Y | Partial cylindrical hole + single-sided (40° to 60°) | One Side | 45 | 30 | Left and right shared | 3D | ||
฿ 540.00 | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 4 | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | MP9120 | Coating | 668-8942 | ±0.025 | ±0.025 | ±0.025 | Y | Partial cylindrical hole + single-sided (40° to 60°) | One Side | 45 | 30 | Left and right shared | 3D | ||
฿ 540.00 | 10 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 4 | 1.9 | 1.5 | E | E | SEET13T3AGEN-JL | MP9130 | Coating | 668-8951 | ±0.025 | ±0.025 | ±0.025 | Y | Partial cylindrical hole + single-sided (40° to 60°) | One Side | 45 | 30 | Left and right shared | 3D |
How can we improve?
How can we improve?