1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter RPMW○○○ (Part Number)

Insert for Cutter RPMW○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for BRP cutters. Round type for multi-functional machining.

 
Part Number
RPMW08T2M0T-VP15TF
RPMW10T3M0E-F7030
RPMW10T3M0E-NX4545
RPMW10T3M0T-VP15TF
RPMW1204M0E-F7030
RPMW1204M0E-NX4545
RPMW1204M0E-UTI20T
RPMW1204M0T-VP15TF
RPMW1606M0E-F7030
RPMW1606M0E-UTI20T
RPMW1606M0T-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material D1
(mm)
S1
(mm)
Honing Notation Symbol Grade Symbol Material Type

฿ 357.82

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material82.78TRPMW08T2M0TVP15TFCoating

฿ 417.08

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel103.97ERPMW10T3M0EF7030Coating

฿ 360.84

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel103.97TRPMW10T3M0ENX4545Cermet

฿ 429.17

MME MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material103.97ERPMW10T3M0TVP15TFCoating

฿ 479.36

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel124.76TRPMW1204M0EF7030Coating

฿ 396.52

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel124.76ERPMW1204M0ENX4545Cermet

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron124.76TRPMW1204M0EUTi20TCarbide

฿ 493.88

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material124.76ERPMW1204M0TVP15TTCoating

฿ 758.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel166.35TRPMW1606M0EF7030Coating

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron166.35ERPMW1606M0EUTi20TCarbide

฿ 758.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material166.35TRPMW1606M0TVP15TFCoating

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle P (11°) Precision M
Compatible Cutter BRP