(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for rotary tools for OCTACUT cutters. A round insert.
Shape (First Character in Model Number) | R (Round) | Clearance Angle | E (20°) | Work Material | Steel / Stainless Steel |
---|---|---|---|---|---|
D1(mm) | 17.25 | S1(mm) | 5.2 | Precision | M |
Honing | S | Notation Symbol | REMX1705SN | Grade Symbol | F7030 |
Material Type | Coating | Compatible Cutter | OCTACUT |
How can we improve?
How can we improve?